TPS7H1210-SEP

ACTIVE

Radiation-tolerant, -3-V to -16.5-V input, 1-A, negative linear regulator in space-enhanced plastic

TPS7H1210-SEP

ACTIVE

Product details

Output options Adjustable Output, Negative Output Iout (max) (A) 1 Vin (max) (V) -3 Vin (min) (V) -16.5 Vout (max) (V) -1.2 Vout (min) (V) -15.5 Noise (µVrms) 13.7 Iq (typ) (mA) 0.21 Thermal resistance θJA (°C/W) 32.7 Rating Space Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 61 Dropout voltage (Vdo) (typ) (mV) 363 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 30
Output options Adjustable Output, Negative Output Iout (max) (A) 1 Vin (max) (V) -3 Vin (min) (V) -16.5 Vout (max) (V) -1.2 Vout (min) (V) -15.5 Noise (µVrms) 13.7 Iq (typ) (mA) 0.21 Thermal resistance θJA (°C/W) 32.7 Rating Space Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 61 Dropout voltage (Vdo) (typ) (mV) 363 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 30
VQFN (RGW) 20 25 mm² 5 x 5
  • Vendor item drawing available, VID V62/21616
  • Total ionizing dose (TID) characterized to 30 krad(Si)
    • TID RLAT (radiation lot acceptance testing) for every wafer lot to 20 krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 43 MeV-cm2/mg
  • Low noise: 13.7-µVRMS typical (10 Hz to 100 kHz)
  • High power-supply rejection ration, PSRR (typical at VIN = –6 V, VOUT = –5 V, IOUT = 1 A):
    • 61 dB at 100 Hz
    • 61 dB at 100 kHz
    • 41 dB at 1 MHz
  • Input voltage range: –3 V to –16.5 V
  • Adjustable output: –1.2 V to –15.5 V
  • Up to 1-A output current
  • Stable with ceramic capacitors ≥ 10 µF
  • Built-in current-limit and thermal shutdown protection
  • Space Enhanced Plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification (PCN)
    • Product traceability
    • Enhanced mold compound for low outgassing
  • Vendor item drawing available, VID V62/21616
  • Total ionizing dose (TID) characterized to 30 krad(Si)
    • TID RLAT (radiation lot acceptance testing) for every wafer lot to 20 krad(Si)
  • Single-event effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized to LET = 43 MeV-cm2/mg
  • Low noise: 13.7-µVRMS typical (10 Hz to 100 kHz)
  • High power-supply rejection ration, PSRR (typical at VIN = –6 V, VOUT = –5 V, IOUT = 1 A):
    • 61 dB at 100 Hz
    • 61 dB at 100 kHz
    • 41 dB at 1 MHz
  • Input voltage range: –3 V to –16.5 V
  • Adjustable output: –1.2 V to –15.5 V
  • Up to 1-A output current
  • Stable with ceramic capacitors ≥ 10 µF
  • Built-in current-limit and thermal shutdown protection
  • Space Enhanced Plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Extended product-change notification (PCN)
    • Product traceability
    • Enhanced mold compound for low outgassing

The TPS7H1210-SEP negative voltage linear regulator is a low noise, high PSRR regulator capable of sourcing a maximum load of 1 A.

The regulator include a CMOS logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features include built-in current limit and thermal shutdown to protect the device and system during fault conditions.

The TPS7H1210-SEP device is designed using bipolar technology primarily for high-accuracy, low-noise applications, where clean voltage rails are critical to maximize system performance. Therefore, it ideal to power op amps, ADCs, DACs, and other high-performance analog circuitry.

Additionally, the TPS7H1210-SEP device is suitable for post DC-DC converter regulation. By filtering the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive devices and RF applications.

The TPS7H1210-SEP negative voltage linear regulator is a low noise, high PSRR regulator capable of sourcing a maximum load of 1 A.

The regulator include a CMOS logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features include built-in current limit and thermal shutdown to protect the device and system during fault conditions.

The TPS7H1210-SEP device is designed using bipolar technology primarily for high-accuracy, low-noise applications, where clean voltage rails are critical to maximize system performance. Therefore, it ideal to power op amps, ADCs, DACs, and other high-performance analog circuitry.

Additionally, the TPS7H1210-SEP device is suitable for post DC-DC converter regulation. By filtering the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive devices and RF applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS73801-SEP ACTIVE Radiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package Space enhanced plastic LDO regulator for positive power supplies
TPS7H1111-SEP ACTIVE Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator Space enhanced plastic LDO regulator with extremely low noise, high PSRR and low input/output voltage.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS7H1210-SEP –16.5-V, 1-A, Negative Linear Regulator in Space Enhanced Plastic datasheet PDF | HTML 23 Nov 2021
* VID TPS7H1210-SEP VID V62-21616 04 Jan 2022
* Radiation & reliability report TPS7H1210-SEP Single-Event Effects (SEE) Test Report 13 Dec 2021
* Radiation & reliability report TPS7H1210-SEP Neutron Displacement Damage (NDD) Characterization 24 Nov 2021
* Radiation & reliability report TPS7H1210-SEP Total Ionizing Dose (TID) 24 Nov 2021
* Radiation & reliability report TPS7H1210-SEP Production Flow and Reliability Report PDF | HTML 08 Nov 2021
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
User guide TPS7H1210EVM User's Guide PDF | HTML 22 Nov 2021
Certificate TPS7H1210EVM EU RoHS Declaration of Conformity (DoC) 04 Oct 2021
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H1210EVM — TPS7H1210-SEP evaluation module for -3-V to -16.5-V input, 1-A, negative linear regulator

The TPS7H1210 evaluation module (EVM) is an engineering demonstration board for evaluating the TPS7H1210-SEP space-enhanced, low-dropout (LDO), negative-voltage linear regulator.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H1210-SEP PSpice Transient Model

SBVM985.ZIP (23 KB) - PSpice Model
Reference designs

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos