TPS92515

ACTIVE

42-V 2-A LED driver with integrated NFET, high-side current sense, and shunt PWM dimming capable

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 5.5 Vin (max) (V) 42 Vout (max) (V) 39 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 1 Features Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 5.5 Vin (max) (V) 42 Vout (max) (V) 39 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 1 Features Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS92515x 2-A, Buck LED Driver with Integrated N-channel FET, High-Side Current Sense, and Shunt FET PWM Dimming Capability datasheet (Rev. A) PDF | HTML 16 Aug 2016
Technical article Dimming in switched-mode LED drivers PDF | HTML 13 Aug 2018
Technical article Color the world with what’s next in RGBW LED light source technology – part 1 PDF | HTML 03 Aug 2017
Technical article LED brightness adjustment: high-frequency PWM dimming PDF | HTML 26 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92515HVEVM-749 — TPS92515HV-Q1 Buck LED Driver Evaluation Board

The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.
User guide: PDF
Buy from a distributor
Simulation model

TPS92515 PSpice Transient Model

SLUM524.ZIP (44 KB) - PSpice Model
Simulation model

TPS92515 TINA-TI Reference Design

SLUM554.TSC (54 KB) - TINA-TI Reference Design
Simulation model

TPS92515 TINA-TI Transient Spice Model

SLUM553.ZIP (48 KB) - TINA-TI Spice Model
Calculation tool

SLUC613 TPS92515 Design Calculator

Supported products & hardware

Supported products & hardware

Products
Illumination LED drivers
TPS92515 42-V 2-A LED driver with integrated NFET, high-side current sense, and shunt PWM dimming capable TPS92515HV 65-V 2-A LED driver with Integrated NFET, high-side current Sense, and Shunt PWM dimming Capable
Automotive LED drivers
TPS92515-Q1 42-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration TPS92515HV-Q1 65-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET and current calibration
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP15004 — 7.5-W, 1.25-A, Automotive Buck LED Driver Reference Design With Analog and PWM Dimming

This reference design showcases a small form factor LED driver (TPS92515HV-Q1) optimized to drive two LEDs for a fog light design. The buck topology is implemented as a direct-to-battery, single-stage LED driver which is simple and cost-effective lighting. Additional design flexibility includes (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP15022 — Advanced Dimming Capable Buck LED Driver Reference Design for Industrial IR LED Applications

This reference design showcases a small form-factor LED driver (TPS92515) optimized to drive up to five infrared (IR) LEDs for industrial cameras and other general lighting designs. It can drive up to 1 A through LED loads of up to 9.5-V from a 24-V input source. The buck topology is implemented (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos