Home Power management Power switches Solid-state relays

TPSI3050

ACTIVE

Isolated switch driver with integrated 10-V gate supply

Product details

Withstand isolation voltage (VISO) (Vrms) 3000 FET External Number of channels 1 Supply voltage (min) (V) 3 Supply voltage (max) (V) 48 Gate drive voltage (V) 10 Features Inductive isolation TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Turnoff time (disable) (ns) 3000 Rating Catalog Isolation rating Basic CMTI (min) (kV/µs) 100 Working isolation voltage (VIOWM) (Vrms) 1414 Surge isolation voltage (VIOSM) (VPK) 5850 Transient isolation voltage (VIOTM) (VPK) 4243
Withstand isolation voltage (VISO) (Vrms) 3000 FET External Number of channels 1 Supply voltage (min) (V) 3 Supply voltage (max) (V) 48 Gate drive voltage (V) 10 Features Inductive isolation TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Turnoff time (disable) (ns) 3000 Rating Catalog Isolation rating Basic CMTI (min) (kV/µs) 100 Working isolation voltage (VIOWM) (Vrms) 1414 Surge isolation voltage (VIOSM) (VPK) 5850 Transient isolation voltage (VIOTM) (VPK) 4243
SO-MOD (DWZ) 8 67.275 mm² 5.85 x 11.5
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 10-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 10-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577

The TPSI3050 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3050S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 10 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

The TPSI3050 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 10 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3050 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3050 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3050 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3050S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 10 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3050 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3050 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPSI3050-Q1 ACTIVE Automotive reinforced isolated switch driver with integrated 10-V gate supply Automotive 5k-V reinforced isolation switch driver is available.
TPSI3052 ACTIVE Isolated switch driver with integrated 15-V gate supply 15-V gate supply is available.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPSI3050 Isolated Switch Driver With Integrated 10-V Gate Supply datasheet (Rev. C) PDF | HTML 16 Aug 2023
Application note Basics of Solid-State Relays PDF | HTML 24 Jul 2024
Functional safety information TPSI3050 Functional Safety FIT Rate, FMD, and Pin FMA (Rev. A) PDF | HTML 14 Apr 2023
Product overview When to use SSR or Isolated Gate Driver PDF | HTML 04 Aug 2022
Technical article How to design high-voltage systems with higher reliability while reducing solution PDF | HTML 08 Jun 2022
Technical article How to achieve higher-reliability isolation and a smaller solution size with solid PDF | HTML 09 May 2022
Design guide Overcurrent and Overtemperature Protection for Solid-State Relays Ref Design PDF | HTML 04 May 2022
Design guide Zero-Cross Switching for Solid-State Relays Reference Design PDF | HTML 04 May 2022
Application note Cascoding Two TPSI3050 Isolated Switch Drivers to Increase Gate Drive Voltage PDF | HTML 07 Apr 2022
Application brief Why Pre-Charge Circuits Are Necessary in High Voltage Systems PDF | HTML 13 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI3050Q1EVM — TPSI3050-Q1 evaluation module for automotive load switch driver with reinforced isolation

The evaluation module TPSI3050Q1EVM helps designers and applications to evaluate the performance of the devices for mutiple applications. This evaluation module focuses on showing the performance of the isolated switch driver while driving FETs. 
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSI3050-Q1 and TPSI3050 PSpice Transient Model (Rev. G)

SLVMDL0G.ZIP (74 KB) - PSpice Model
Simulation model

TPSI3050S-Q1 and TPSI3050S PSpice Transient Model (Rev. F)

SLVMDP6F.ZIP (35 KB) - PSpice Model
Calculation tool

ACTIVE-PRECHARGE-CALC Active precharge reference design (TIDA-050063) calculator tool

Spreadsheet calculator to help select component values for active precharge design based on customer requirements.
Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply
Calculation tool

SLVRBI9 TPSI3050-Q1, TPSI3052-Q1, TPSI3050, TPSI3052 Design Calculator

This calculator may be used to estimate the power transfer and associated startup time and maximum switching frequency possible of the TPSI305x family of devices given various user inputs.
Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)
Design guide: PDF
Reference designs

TIDA-050058 — Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)
Design guide: PDF
Reference designs

TIDA-010087 — 100-A Dual-phase digital control battery tester reference design

This reference design illustrates a method to precisely control the current and voltage of a bidirectional interleaved buck-converter power stage using a C2000™ microcontroller (MCU) and a precision ADC ADS131M08. This design achieves less than ±20-mA current regulation error, and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWZ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos