TRS232E

ACTIVE

5-V dual channel 250kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV IEC-ESD protection

Product details

Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
Drivers per package 2 Receivers per package 2 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.25 Main supply voltage (nom) (V) 5 ESD HBM (kV) 15 Rating Catalog Operating temperature range (°C) -40 to 85 Vout (typ) (V) 9
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Meets or exceeds TIA/RS-232-F and ITU recommendation V.28
  • Operates from a single 5V supply with 1µF charge-pump capacitors
  • Operates up to 250kbit/s
  • Two drivers and two receivers
  • ±30V Input levels
  • Low supply current: 8mA typical
  • ESD protection for RS-232 bus pins
    • ±15-kV Human-body model (HBM)
    • ±8-kV IEC61000-4-2, Contact discharge
    • ±15-kV IEC61000-4-2, Air-gap discharge
  • Meets or exceeds TIA/RS-232-F and ITU recommendation V.28
  • Operates from a single 5V supply with 1µF charge-pump capacitors
  • Operates up to 250kbit/s
  • Two drivers and two receivers
  • ±30V Input levels
  • Low supply current: 8mA typical
  • ESD protection for RS-232 bus pins
    • ±15-kV Human-body model (HBM)
    • ±8-kV IEC61000-4-2, Contact discharge
    • ±15-kV IEC61000-4-2, Air-gap discharge

The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.

The TRS232E is a dual driver/receiver that includes a capacitive voltage generator to supply TIA/RS-232-F voltage levels from a single 5-V supply. Each receiver converts TIA/RS-232-F inputs to 5V TTL/CMOS levels. This receiver has a typical threshold of 1.3V, a typical hysteresis of 0.5V, and can accept ±30V inputs. Each driver converts TTL/CMOS input levels into TIA/RS-232-F levels. The driver, receiver, and voltage-generator functions are available as cells in the Texas Instruments LinASIC™ library.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TRS232E Dual RS-232 Driver and Receiver with IEC61000-4-2 Protection datasheet (Rev. D) PDF | HTML 15 Feb 2024
More literature RS-232 IEC ESD-Protected Devices From TI (Rev. A) 27 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDEP0040 — Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0038 — Vision Analytics OMAPL-138-based Hardware & Software Reference Design

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos