Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.75 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.04 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 85 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3159 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-state resistance matching, with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TS5A12301E ACTIVE 0.75-Ω on-state resistance, 5-V, 2:1 (SPDT), 1-channel analog switch with 1.8-V input logic Upgraded 1.8-V logic support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TS5A3159 1-Ω SPDT Analog Switch datasheet (Rev. D) PDF | HTML 19 Nov 2015
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Analog Design Journal Accurately measuring ADC driving-circuit settling time (Rev. A) 18 May 2015
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Using ADS8411 in a Multiplexed Analog Input Application (Rev. A) 15 Feb 2006
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for TS5A3159

SCDM114.ZIP (104 KB) - HSpice Model
Simulation model

TS5A3159 IBIS Model

SCDM113.ZIP (89 KB) - IBIS Model
Reference designs

TIDA-00561 — Wireless pH Sensor Transmitter (DevPack for SensorTag) Reference Design

TIDA-00561 shows how to build an industrial-grade wireless pH transmitter for process control. This reference design includes a designed pH front-end which can be connected directly via its onboard connector to most pH probes used in process control. The performance data was tested and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00650 — Wireless Thermocouple Sensor Transmitter DevPack for SensorTag Reference Design

The TIDA-00650 reference design shows how to build a wireless thermocouple based temperature transmitter. The design is in the DevPack form factor which can be used in combination with TIs SensorTag. This allows for the development of a wireless link with Bluetooth® Smart or other wireless (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIPD169 — 16-Bit, 1MSPS Multiplexed Data Acquisition Reference Design

This design is for a 16-bit 1MSPS single-ended, multiplexed data acquisition system (DAQ) for dc inputs. The system is composed of a 16-bit successive-approximation-register (SAR) analog-to-digital converter (ADC), SAR ADC driver, reference driver, and multiplexer. The design shows the process to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00231 — Adaptive Power Supply for PLC Analog Output Module with Output Channel Protection

TIDA-00231 is a reference design for an industrial Programmable Logic Controller (PLC) analog output module. The design provides a unique power saving solution for a digital-to-analog converter (DAC)-based analog current output module with an adaptive power supply. This adaptive power supply (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos