Home Interface USB ICs USB hubs & controllers

TUSB1105

ACTIVE

Advanced Universal Serial Bus Transcievers

Product details

Function USB2 USB speed (Mbps) 12 Type Transceiver Supply voltage (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function USB2 USB speed (Mbps) 12 Type Transceiver Supply voltage (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3 WQFN (RTZ) 16 9 mm² 3 x 3
  • Compatible With Universal Serial Bus Specification Rev. 2.0
  • Transmit and Receive Serial Data at Both Full-Speed (12-Mbit/s)
    and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator for Powering
    Via USB VBUS
  • VBUS Disconnection Indication Through VP and VM
  • Used as USB Device Transceiver or USB Host Transceiver
  • Stable RCV Output During SE0 Condition
  • Two Single-Ended Receivers With Hysteresis
  • Low-Power Operation, Ideal for Portable Equipment
  • Support I/O Voltage Range From 1.65 V to 3.6 V
  • IEC-61000-4-2 ESD Compliant
    • ±9-kV Contact-Discharge Model
      (D+, D–, VCC(5.0))
    • ±15-kV Human-Body Model
      (D+, D–, VCC(5.0))
  • TUSB1105 Available in Quad Flat No-Lead (QFN) Package; TUSB1106
    Available in QFN and Thin Shrink Small-Outline Package (TSSOP)
  • APPLICATIONS
    • Mobile Phones
    • Personal Digital Assistants (PDAs)
    • Information Appliances (IAs)
    • Digital Still Cameras (DSCs)

  • Compatible With Universal Serial Bus Specification Rev. 2.0
  • Transmit and Receive Serial Data at Both Full-Speed (12-Mbit/s)
    and Low-Speed (1.5-Mbit/s) Data Rates
  • Integrated Bypassable 5-V to 3.3-V Voltage Regulator for Powering
    Via USB VBUS
  • VBUS Disconnection Indication Through VP and VM
  • Used as USB Device Transceiver or USB Host Transceiver
  • Stable RCV Output During SE0 Condition
  • Two Single-Ended Receivers With Hysteresis
  • Low-Power Operation, Ideal for Portable Equipment
  • Support I/O Voltage Range From 1.65 V to 3.6 V
  • IEC-61000-4-2 ESD Compliant
    • ±9-kV Contact-Discharge Model
      (D+, D–, VCC(5.0))
    • ±15-kV Human-Body Model
      (D+, D–, VCC(5.0))
  • TUSB1105 Available in Quad Flat No-Lead (QFN) Package; TUSB1106
    Available in QFN and Thin Shrink Small-Outline Package (TSSOP)
  • APPLICATIONS
    • Mobile Phones
    • Personal Digital Assistants (PDAs)
    • Information Appliances (IAs)
    • Digital Still Cameras (DSCs)

The TUSB1105 and TUSB1106 universal serial bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. These devices can transmit and receive serial data at both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) data rates. The TUSB1105 and TUSB1106 can be used as USB device transceivers or USB host transceivers.

The devices allow USB application-specific ICs (ASICs) and programmable logic devices (PLDs), with power-supply voltages from 1.65 V to 3.6 V, to interface with the physical layer (PHY) of the universal serial bus. They have an integrated 5-V to 3.3-V voltage regulator for direct powering via the USB supply VBUS.

The TUSB1105 allows single-ended and differential input modes selectable by a mode (MODE) input and is available in RGT and RTZ packages. The TUSB1106 allows only differential input mode and is available in PW, RGT, RSV, and RTZ packages.

The TUSB1105 and TUSB1106 are ideal for portable electronic devices, such as mobile phones, personal digital assistants, information appliances, and digital still cameras.

The TUSB1105 and TUSB1106 universal serial bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. These devices can transmit and receive serial data at both full-speed (12-Mbit/s) and low-speed (1.5-Mbit/s) data rates. The TUSB1105 and TUSB1106 can be used as USB device transceivers or USB host transceivers.

The devices allow USB application-specific ICs (ASICs) and programmable logic devices (PLDs), with power-supply voltages from 1.65 V to 3.6 V, to interface with the physical layer (PHY) of the universal serial bus. They have an integrated 5-V to 3.3-V voltage regulator for direct powering via the USB supply VBUS.

The TUSB1105 allows single-ended and differential input modes selectable by a mode (MODE) input and is available in RGT and RTZ packages. The TUSB1106 allows only differential input mode and is available in PW, RGT, RSV, and RTZ packages.

The TUSB1105 and TUSB1106 are ideal for portable electronic devices, such as mobile phones, personal digital assistants, information appliances, and digital still cameras.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced Universal Serial Bus Transceivers datasheet (Rev. E) 21 Nov 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian
WQFN (RTZ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos