TUSB216

ACTIVE

USB 2.0 high speed signal conditioner with DCP and CDP controllers

alarmNotifications Order now

Product details

Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features Compatible with USB 2.0, OTG 2.0 and BC 1.2, USB 2.0 high-speed signal conditioning Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
Type Redriver Function USB 2.0 USB speed (Mbps) 480 Number of channels 1 Supply voltage (max) (V) 6.5 Supply voltage (min) (V) 2.3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration USB 2.0 Single-channel Features Compatible with USB 2.0, OTG 2.0 and BC 1.2, USB 2.0 high-speed signal conditioning Rating Catalog Operating temperature range (°C) 0 to 70 Supply current (max) (µA) 36000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 240
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 CDP battery charging controller
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX sensitivity settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB216 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211A, 212, 214, and 217A (3.3 V)
  • Wide supply voltage range: 2.3 – 6.5 V
  • Ultra-low USB disconnect and shutdown power consumption
  • Provides USB 2.0 high-speed signal conditioning
  • Compatible with USB 2.0, OTG 2.0 and BC 1.2
  • Support for low-speed, full-speed, high-speed signaling
  • Integrated BC 1.2 CDP battery charging controller
  • Host or device agnostic
  • Supports up to 5-m cable length
    • Four selectable signal boost (edge boost along with DC boost) settings through the external pull-down resistor values
    • Three selectable RX sensitivity settings through the pull-up-or-down to compensate ISI jitter for high-loss applications
  • Supports up to 10-m cable length with two TUSB216 devices
  • Scalable solution – devices can be daisy chained for high loss applications
  • Pin compatible with TUSB211A, 212, 214, and 217A (3.3 V)

The TUSB216 is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB216 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB216 includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB216.

The TUSB216 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB216 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB216 is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

The TUSB216 is a third-generation USB 2.0 high-speed signal conditioner designed to compensate both AC loss (due to capacitive load) and DC loss (due to resistive loss) in the transmission channel.

The TUSB216 leverages a patented design to speed-up transition edges of USB 2.0 high-speed signal with an edge booster and increases static levels with a DC boost function.

In addition, the TUSB216 includes a pre-equalization function to improve the receiver sensitivity and compensate the inter-symbol interference (ISI) jitter in application with longer cable length. USB low-speed and full-speed signal characteristics are unaffected by the TUSB216.

The TUSB216 improves signal quality without altering packet timing or adding propagation delay or latency.

The TUSB216 helps a system to pass the USB 2.0 high-speed near end eye compliance with a cable as long as 5 meters.

The TUSB216 is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled through a control pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB212 ACTIVE USB 2.0 high speed signal conditioner with DC boost Second generation with a shorter cable application and no CDP
TUSB214 ACTIVE USB 2.0 high speed signal conditioner with DC boost and integrated CDP Second generation with a shorter cable application
TUSB216I ACTIVE USB 2.0 high-speed signal conditioner with BC 1.2 controller Third generation industrial option
TUSB217A ACTIVE USB 2.0 high-speed signal conditioner with DCP and CDP controllers Third generation commercial option with boost

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TUSB216USB 2.0 High-Speed Signal Conditioner With BC 1.2 Controller datasheet (Rev. D) PDF | HTML 07 Dec 2023
Application note Solving Signal Integrity Challenges with USB2 Redrivers (Rev. A) PDF | HTML 26 Aug 2024
Application note TUSB21xx High-Speed Signal Quality Test Modes PDF | HTML 08 Aug 2022
Technical article 6 key questions when designing for USB protocol interfaces PDF | HTML 31 Jul 2020
Certificate TUSB216EVM EU Declaration of Conformity (DoC) 20 Jul 2020
EVM User's guide TUSB216EVM User's Guide 16 Dec 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB216EVM — USB 2.0 high-speed signal conditioner evaluation module

The TUSB216 evaluation module (EVM) can be used to evaluate the signal conditioning abilities of the TUSB216 device for various applications.
User guide: PDF
Buy from a distributor
Simulation model

TUSB216 S-Parameter Model

SLLM441.ZIP (497 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos