UA9638

ACTIVE

Dual High-Speed Differential Line Driver

alarmNotifications Order now

Product details

Number of receivers 0 Number of transmitters 2 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 15 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 0 Number of transmitters 2 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 15 IEC 61000-4-2 contact (±V) None Fault protection (V) -15 to 15 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 65000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or exceeds ANSI standard EIA/TIA-422-B
  • Operates from a single 5V power supply
  • Drives loads as low as 50Ω up to 15Mbps
  • TTL- and CMOS-input compatibility
  • Output short-circuit protection
  • Interchangeable with DS9638
  • Meets or exceeds ANSI standard EIA/TIA-422-B
  • Operates from a single 5V power supply
  • Drives loads as low as 50Ω up to 15Mbps
  • TTL- and CMOS-input compatibility
  • Output short-circuit protection
  • Interchangeable with DS9638

The uA9638 is a dual high-speed differential line driver designed to meet ANSI Standard EIA/TIA-422-B. The inputs are TTL and CMOS compatible and have input clamp diodes. Schottky-diode-clamped transistors are used to minimize propagation delay time. This device operates from a single 5V power supply and is supplied in an 8-pin package.

The uA9638 provides the current needed to drive low-impedance loads at high speeds. Typically used with twisted-pair cabling and differential receiver(s), base-band data transmission can be accomplished up to and exceeding 15Mbps in properly designed systems. The uA9637A dual line receiver is commonly used as the receiver. For even faster switching speeds in the same pin configuration, see the SN75ALS191.

The uA9638 is characterized for operation from 0°C to 70°C.

The uA9638 is a dual high-speed differential line driver designed to meet ANSI Standard EIA/TIA-422-B. The inputs are TTL and CMOS compatible and have input clamp diodes. Schottky-diode-clamped transistors are used to minimize propagation delay time. This device operates from a single 5V power supply and is supplied in an 8-pin package.

The uA9638 provides the current needed to drive low-impedance loads at high speeds. Typically used with twisted-pair cabling and differential receiver(s), base-band data transmission can be accomplished up to and exceeding 15Mbps in properly designed systems. The uA9637A dual line receiver is commonly used as the receiver. For even faster switching speeds in the same pin configuration, see the SN75ALS191.

The uA9638 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet uA9638C Dual High-Speed Differential Line Driver datasheet (Rev. D) PDF | HTML 19 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos