UC1834-SP

ACTIVE

Space-grade QMLV, 5-V to 35-V input, 400-mA, 1.5-V output with current limiter linear regulator

Product details

Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) -55 to 125 Rating Space Vout (min) (V) 1.485 Vout (max) (V) 1.515 Iq (typ) (µA) 5500
Vin (min) (V) 5 Vin (max) (V) 35 Iout (max) (A) 0.4 Operating temperature range (°C) -55 to 125 Rating Space Vout (min) (V) 1.485 Vout (max) (V) 1.515 Iq (typ) (µA) 5500
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Minimum VIN - VOUT Less Than 0.5V At 5A Load With External Pass Device
  • Equally Usable For Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Under And Over-Voltage Fault Alert With Programmable Delay
  • Over-Voltage Fault Latch With 100mA Crowbar Drive Output
  • Minimum VIN - VOUT Less Than 0.5V At 5A Load With External Pass Device
  • Equally Usable For Either Positive or Negative Regulator Design
  • Adjustable Low Threshold Current Sense Amplifier
  • Under And Over-Voltage Fault Alert With Programmable Delay
  • Over-Voltage Fault Latch With 100mA Crowbar Drive Output

The UC1834 family of integrated circuits is optimized for the design of low input-output differential linear regulators. A high gain amplifier and 200mA sink or source drive outputs facilitate high output current designs which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable, threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, this series of parts has a fault monitoring circuit which senses both under and over-voltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the over-voltage case, a 100mA crowbar output is activated. An over-voltage latch will maintain the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

The UC1834 family of integrated circuits is optimized for the design of low input-output differential linear regulators. A high gain amplifier and 200mA sink or source drive outputs facilitate high output current designs which use an external pass device. With both positive and negative precision references, either polarity of regulator can be implemented. A current sense amplifier with a low, adjustable, threshold can be used to sense and limit currents in either the positive or negative supply lines.

In addition, this series of parts has a fault monitoring circuit which senses both under and over-voltage fault conditions. After a user defined delay for transient rejection, this circuitry provides a fault alert output for either fault condition. In the over-voltage case, a 100mA crowbar output is activated. An over-voltage latch will maintain the crowbar output and can be used to shutdown the driver outputs. System control to the device can be accommodated at a single input which will act as both a supply reset and remote shutdown terminal. These die are protected against excessive power dissipation by an internal thermal shutdown function.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet High Efficiency Linear Regulator datasheet 05 Sep 1999
* Radiation & reliability report UC1834-SP Total Ionizing Dose (TID) Lookahead Radiation Report 07 Oct 2020
* SMD UC1834-SP SMD 5962-87742 08 Jul 2016
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Technical article Power Tips: Calculate an R-C snubber in seven steps PDF | HTML 05 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos