Home Power management Gate drivers Low-side drivers

UCC27511A-Q1

ACTIVE

Automotive 4-A/8-A single-channel gate driver with 5-V UVLO and split outputs

UCC27511A-Q1

ACTIVE

Product details

Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Split Output Operating temperature range (°C) -40 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
Number of channels 1 Power switch GaNFET, IGBT, MOSFET Peak output current (A) 8 Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 18 Features Split Output Operating temperature range (°C) -40 to 125 Rise time (ns) 9 Fall time (ns) 7 Propagation delay time (µs) 0.013 Input threshold CMOS, TTL Channel input logic Inverting, Non-Inverting Input negative voltage (V) -5 Rating Automotive Undervoltage lockout (typ) (V) 4 Driver configuration Inverting, Non-Inverting
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Low-Cost Gate-Driver Device Offering Superior Replacement of NPN and PNP Discrete Solutions
  • 4A Peak Source and 8A Peak Sink Asymmetrical Drive
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turnon
  • Split Output Configuration (Allows Easy and Independent Adjustment of Turnon and Turnoff Speeds) in the UCC27511A-Q1
  • Fast Propagation Delays (13ns typical)
  • Fast Rise and Fall Times (8ns and 7ns typical)
  • 4.5V to 18V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Dual-Input Design (Choice of an Inverting (IN– Pin) or Non-Inverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin can be Used for Enable or Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • Input Pins Capable of Withstanding –5V DC Below GND pin
  • Operating Temperature Range of –40°C to 140°C
  • 6-Pin DBV (SOT-23) Package Option
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Low-Cost Gate-Driver Device Offering Superior Replacement of NPN and PNP Discrete Solutions
  • 4A Peak Source and 8A Peak Sink Asymmetrical Drive
  • Strong Sink Current Offers Enhanced Immunity Against Miller Turnon
  • Split Output Configuration (Allows Easy and Independent Adjustment of Turnon and Turnoff Speeds) in the UCC27511A-Q1
  • Fast Propagation Delays (13ns typical)
  • Fast Rise and Fall Times (8ns and 7ns typical)
  • 4.5V to 18V Single Supply Range
  • Outputs Held Low During VDD UVLO (Ensures Glitch-Free Operation at Power Up and Power Down)
  • TTL and CMOS Compatible Input-Logic Threshold (Independent of Supply Voltage)
  • Hysteretic-Logic Thresholds for High-Noise Immunity
  • Dual-Input Design (Choice of an Inverting (IN– Pin) or Non-Inverting (IN+ Pin) Driver Configuration)
    • Unused Input Pin can be Used for Enable or Disable Function
  • Output Held Low when Input Pins are Floating
  • Input Pin Absolute Maximum Voltage Levels Not Restricted by VDD Pin Bias Supply Voltage
  • Input Pins Capable of Withstanding –5V DC Below GND pin
  • Operating Temperature Range of –40°C to 140°C
  • 6-Pin DBV (SOT-23) Package Option

The UCC27511A-Q1 device is a compact gate driver that offers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. The UCC27511A-Q1 device is an automotive-grade single-channel low-side, high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such as GaN. The device features fast rise times, fall times, and propagation delays, making the UCC27511A-Q1 device suitable for high-speed applications. The device features 4A peak source and 8A peak sink currents with asymmetrical drive, boosting immunity against parasitic Miller turnon effect. The split output configuration enables easy and independent adjustment of rise and fall times using only two resistors and eliminating the need for an external diode.

The UCC27511A-Q1 device is a compact gate driver that offers superior replacement of NPN and PNP discrete driver (buffer circuit) solutions. The UCC27511A-Q1 device is an automotive-grade single-channel low-side, high-speed gate driver rated for MOSFETs, IGBTs, and emerging wide-bandgap power devices such as GaN. The device features fast rise times, fall times, and propagation delays, making the UCC27511A-Q1 device suitable for high-speed applications. The device features 4A peak source and 8A peak sink currents with asymmetrical drive, boosting immunity against parasitic Miller turnon effect. The split output configuration enables easy and independent adjustment of rise and fall times using only two resistors and eliminating the need for an external diode.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01407 — Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design

This reference design is an automotive, 400-W, phase-shifted full-bridge converter which generates the 12-V output from a 48-V car battery. The enhanced phaseshifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20657 — Compact, Efficient Unidirectional 48V to 12V@400W Automotive Power Supply Reference Design

The PMP20657 reference design is a compact, efficient unidirectional 48V to 12V @ 400W power converter. The design is pseudo-isolated to protect 12V loads. The phase-shifted full-bridge topology achieves over 95% peak efficiency. Light-load mode enables <100mW standby power with full (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos