>> Semiconductor Home > Applications > Analog and Mixed-Signal >

On-Line Issues    Analog Applications JournalGray Rule

> February 2001
> November 2000
> August 2000
> May 2000
> February 2000
> November 1999
> August 1999

> Click here to order samples
   of devices featured in the
   current issue of Analog
   Applications Journal

> Click here to order samples
   of other TI devices



Have an article idea for our next edition? Are we covering the applications that matter most to you? Click the feedback button below and send us your ideas or opinions about Analog Applications Journal.

Feedback





Sine-On
Sign up for Sine-On, TI's analog and mixed-signal information service.

  
August 1999 Edition

Contents
Note: To view the following links, Acrobat Reader 4.x is required. Approximate PDF size 486K.

Introduction (PDF)iv
 
Data Acquisition (PDF) 
Aspects of data acquisition system design1
Low-power data acquisition sub-system using the TI TLV15724
Evaluating operational amplifiers as input amplifiers for A-to-D converters7
 
Power Management (PDF) 
Stability analysis of low-dropout linear regulators with a PMOS pass element10
Extended output voltage adjustment (0 V to 3.5 V) using the TI TPS521013
Migrating from the TI TL770x to the TI TLC770x14
 
Data Transmission (PDF) 
TIA/EIA-568A Category 5 cables in low-voltage differential signaling (LVDS)16
 
Amplifiers: Audio Power (PDF) 
Reducing the output filter of a Class-D amplifier19
Power supply decoupling and audio signal filtering for the Class-D audio power amplifier24
 
TI Worldwide Technical Support (PDF)28