>> Semiconductor Home > Applications > TMS320C6000 >
> Introduction of the TMS320C6000 Multichannel Vocoder TDK > Overview of the multichannel vocoder TDK demo TARGET side design > Overview of the multichannel vocoder TDK demo HOST side design > C6201/C6701 implementation of the enhanced variable rate speech coding algorithm > C6201/C6701 implementation of the GSM enhanced full rate GSM speech coding algorithm > C6201/C6701 implementation of the ITU recommendation G.723.1 speech coding algorithm > C6201/C6701 implementation of the ITU recommendation G.726 speech coding algorithm > C6201/C6701 implementation of the ITU recommendation G.729 and G.729 Annex A speech coding algorithm > Multichannel DSP algorithm implementation > Implementation of Line Echo Cancellation Using TMS320C6201 > Performance Analysis of Line Echo Cancellation Using TMS320C6201 > Analysis on Filter Coefficient Precision on LMS Algorithm Performance for G.165/G.168 Echo Cancellation > Embedded Intelligence 2001 Paper: A Case Study in DSP Systems Integration - The 3rd Party Vocoder Demonstration Kit