> New! C64x DSP Core
> Platform Summary
> VelociTI™ Architecture
> Applications
> Development Tools
> Technical Documentation Search
> Application Notes
> Platform Benchmarks
> C62x™ Fixed-Point DSPs
> C67x™ Floating-Point DSPs
> C6000 Compiler > C6000 Compiler
> MultiChannel Vocoder
Application Design Kit
> Training
> DSP References
 Click here to view C6000 roadmap
| | 'C6000 Applications
The 'C6000 devices represent breakthrough technology that energizes existing products and supports next-generation applications. For these sophisticated applications, the 'C6000 platform provides a level of performance that enables designers to replace multiple devices with a single DSP-greatly reducing total system cost.
Examples of 'C62x Applications:
3G Wireless base stations
Pooled modems
Cable modems
Remote Access Servers (RAS)
Digital Subscriber Loop (xDSL) systems
High-performance telephony
Multi-media systems
Multi-peripheral applications
Wireless PDAs
VoIP Applications
|
Examples of 'C67x Applications:
Wireless local loop
Beam forming base stations
Virtual reality 3-D graphics
Speech Recognition
Radar/Sonar
Precision instrumentation
Medical imaging
Industrial control
Biometric identification
Network camera
|
|