> LVDS SerDes
> 1394 Backplane
> 2.5 Gig Technology
> FibreChannel & Gigabit Ethernet
> Device List/Datasheets
> Simulation Models
> Evaluation Modules (EVM) Kits
Press Releases
> Gigabit Ethernet and Fibre Channel to benefit from new CMOS Technology
> TI
Introduces Gigabit Ethernet SerDes Transceivers
> Flatlink
|
|
FibreChannel & Gigabit Ethernet
FibreChannel
Overview
- Set of ANSI (American National Standards Institute) standards
- Serial full-duplex communication @ 1.0625 GBaud - 100 MBytes/sec Throughput
- Primary use initially for large, fast disk arrays for workstation market
- Fiber optics or copper media
- High Speed Point-to Point Serial Communication Link
- Configurable to Loop/Ring Architecture (FC-AL)
- ANSI Standard for Mapping Upper Layer Protocols: SCSI, ATM, TCP/IP & HIPPI
- Path to 2 and 4 Gbps
- Shipping HDD and LAN Systems Today
Gigabit Ethernet
Overview
- 1.25 Gigabits per second (Gbps) Gigabit Ethernet Transceiver
- Based on 802.3Z specification
- Transmits serial data up to 1.25 Gbps
- Operates with 3.3-V supply voltage
- 5-V tolerant on TTL inputs
- Interfaces with electrical cables/backplane or with optical modules
- PECL voltage differential signaling load, 1 V Typ with 50 - 75 ohms
- Receiver differential input voltage 200mV minimum
- Device # TNETE2201
EVM available (Call factory contact)
|