EV charging station HMI module

Products and reference designs

EV charging station HMI module

Block diagram

Overview

Our integrated circuits and reference designs help you create a smarter and more user-friendly Human Machine Interface (HMI) that enables easy interaction between an electric vehicle (EV) and EV charging station.

Design requirements

EV charging station HMI module designs often require:

  • Rich GUI interface to enhance user experience.
  • Smart communication to enable remote access and control.
  • Support interfaces for payment and monitoring gateways.

Extend the capabilities of this application

Block diagram

Find products and reference designs for your system.

EV charging station HMI module

To: Central Control Module Power Modules To: Central Control ModulePower Modules Non-Isolated DC/DC Power Supply Non-Isolated DC/DC Power Supply Quad SVS/Sequencer Quad SVS/Sequencer DC/DC VTT DC/DC VTT Low Noise Power Low Noise Power DC/DC DC/DC HMI Applications Processor HMI Applications Processor MCU/MPU MCU/MPU Signal Input/Output Protection Signal Input/Output Protection ESD ESD Self-Diagnostics/Monitoring Self-Diagnostics/Monitoring Temperature Sensor Temperature Sensor Input User Interface InputUser Interface IO Expansion IO Expansion Touch Controller Touch Controller Clocking Clocking RTC RTC Memory Memory Memory Memory Wireless Interface Wireless Interface 3G/4G LTE 3G/4G LTE NFC NFC Wi-Fi Wi-Fi Bluetooth Bluetooth Iso DC Rail Iso DC Rail Wired Interface Wired Interface USB USB Ethernet Ethernet CAN CAN RS-232 RS-232 RS-485 RS-485 Signal Isolation Signal Isolation Data Isolation Data Isolation Power Stage Power Stage Fan Motion Driver Fan Motion Driver Input Power Protection Input Power Protection eFuse eFuse Output User Interface OutputUser Interface Audio DAC Audio DAC Audio Driver Audio Driver LED Driver LED Driver LCD Controller LCD Controller

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos