DC 高速充電ステーション

ブロック図

概要

TI の IC とリファレンス・デザインは、EV (電気自動車) を充電するためにスマート対応と効率を強化した DC 高速充電ステーションの製作に役立ちます。力率補正 (PFC) 段、DC/DC 電力段、中央制御システムのどれを設計する場合も、効率的な DC 充電ステーションを設計するための適切な部品を TI から入手できます。

設計要件

DC 高速充電ステーションの設計要件に該当する専門知識:

  • 自動車のバッテリに電力を直接出力するための高精度センシングと制御。
  • より電力が大きく、より急速な充電規格をサポートできる、高い電力密度。
  • 損失の低減に役立つ、効率的な PFC と DC/DC 変換。
  • システムのユーザー操作の平易化につながる HMI (ヒューマン・マシン・インターフェイス)。

ブロック図

システムに適した製品やリファレンスデザインを検索

DC 高速充電ステーション

RCD/RCM: IEC 62752 / IEC 62955 RCD/RCM: IEC 62752 / IEC 62955 Front-end communication EVSE <-> EV CCS: IEC 61851, ISO 15118... Front-end communicationEVSE <-> EVCCS: IEC 61851, ISO 15118CHAdeMO: ISO 11898GB/T CHAoJI: SAE J1939 DC/DC power topologies Uni-directional Bi-directional Convent... DC/DC power topologiesUni-directional Bi-directional Conventional PSFB Dual active bridgeResonant LLC DAB in CLLLC mode Grid Grid Charger connector Chargerconnector Back-end communication EVSE <-> Charge Mngt Syst OCPP: IEC 61... Back-end communicationEVSE <-> Charge Mngt SystOCPP: IEC 61590-90-8 Power board wired interface Power board wired interface CAN CAN RS-485 RS-485 RS-232 RS-232 AC/DC power topologies Uni-directional Bi-directional 2-L PFC... AC/DC power topologiesUni-directional Bi-directional2-L PFC 3-L T-type PFC / inverter3-L Vienna PFC 3-L ANPC PFC / inverter AC & DC E-Meter EE AC & DCE-MeterEE Grid, charger output Grid,charger output +12V +5V +3.3V +1.8V -12V +12V+5V+3.3V+1.8V-12V DC rail DC rail Controller fan Controller fan Fan motor driver Fan motor driver Front-end wired interface Front-end wired interface Pilot wire Pilot wire HPGP Module HPGPModule CAN CAN Power board self diagnostics/monitoring Power board self diagnostics/monitoring Temp sensors Temp sensors SVS SVS Controller self diagnostics/monitoring Controller self diagnostics/monitoring Temp sensors Temp sensors SVS SVS ISO rail (gate drivers) ISO rail (gate drivers) DC rail DC rail Inter-module wired interface Inter-module wired interface CAN CAN RS-232 RS-232 RS-485 RS-485 USB USB Controller signal isolation Controller signal isolation Digital isolator Digital isolator Back-end wired interface Back-end wired interface Controller digital processing Controller digital processing MCU/MPU MCU/MPU Gates & buffers Gates & buffers Voltage translator Voltage translator RTC RTC USB access USB access Ethernet Ethernet ESD ESD HMI input user interface HMI inputuser interface IO expansion IO expansion Touch controller Touch controller Light sensor Light sensor DC rail DC rail +5V +3.3V +1.8V +5V+3.3V+1.8V Power board input power protection Power board input power protection eFuse eFuse Power board non-isolated DC/DC power supply Power board non-isolated DC/DC power supply Sequencer Sequencer DC/DC VTT DC/DC VTT Low noise power Low noise power DC/DC DC/DC Isolated AC/DC power supply Isolated AC/DC power supply Isolated AC/DC Isolated AC/DC Isolated DC/DC power supply Isolated DC/DC power supply Isolated DC/DC Isolated DC/DC Controller input power protection Controller input power protection eFuse eFuse Controller non-isolated DC/DC power supply Controller non-isolated DC/DC power supply Sequencer Sequencer DC/DC VTT DC/DC VTT Low noise power Low noise power DC/DC DC/DC Ideal diode Ideal diode Supercap Supercap Bus current & voltage sense Bus current & voltage sense Amp Amp Amp Amp Current sensor Current sensor Current Current Voltage Voltage DC/DC power stage DC/DC power stage Gates & buffers Gates & buffers Gate drivers Gate drivers Power FETs PowerFETs Digital isolator Digital isolator Output current & voltage sense Output current & voltage sense Amp Amp Amp Amp Current sensor Current sensor Current Current Voltage Voltage Relay control power stage Relay control power stage Relay Relay Relay Driver Relay Driver Insulation monitor Insulationmonitor PE PE Solid state relay Solid state relay Amp Amp (optional) Analog front end (optional)Analog front end Reference Reference ADC ADC Power board signal isolation Power board signal isolation Digital isolator Digital isolator Power board fan Power board fan Fan motor driver Fan motor driver HMI output user interface HMI output user interface Audio DAC Audio DAC LED driver LED driver LCD controller LCD controller Audio driver Audio driver Back-end wireless interface Back-end wireless interface Sub-1Ghz Sub-1Ghz Wi-Fi Wi-Fi 3G/4G/LTE (optional) 3G/4G/LTE (optional) HMI wireless interface HMI wireless interface NFC NFC Bluetooth Bluetooth Input current & voltage sense Input current & voltage sense Amp Amp Amp Amp Current sensor Current sensor Current Current Voltage Voltage AC/DC power stage AC/DC power stage Gates & buffers Gates & buffers Gate drivers Gate drivers Power FETs PowerFETs Digital isolator Digital isolator Weld detector Weld detector Digital isolator Digital isolator Plug lock driver Plug lock driver H-Bridge Driver H-Bridge Driver Power digital processing Power digital processing MCU MCU RTC RTC Gates & buffers Gates & buffers Voltage translator Voltage translator Residual current monitor Residual current monitor Comp Comp Amp Amp Logic Logic H-Bridge Driver H-Bridge Driver Power board signal input/output protection Power board signal input/output protection ESD ESD Front-end signal input/output protection Front-end signal input/output protection ESD ESD Controller signal input/output protection Controller signal input/output protection ESD ESD Controller memory Controller memory

技術資料

すべて表示 6
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
種類 タイトル 英語版のダウンロード 日付
アプリケーション・ノート Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B) PDF | HTML 2023年 9月 8日
アプリケーション・ノート ゲート駆動電流を増加させる 2 通りの方法の比較分析 (Rev. A) PDF | HTML 2022年 5月 11日
ホワイト・ペーパー Taking charge of electric vehicles – both in the vehicle and on the grid (Rev. A) 2020年 6月 17日
アプリケーション・ノート Power Topologies in Electric Vehicle Charging Stations PDF | HTML 2020年 12月 15日
ホワイト・ペーパー Impact of an isolated gate driver (Rev. A) 2019年 2月 28日
ホワイト・ペーパー Maximizing power for Level 3 EV charging stations 2018年 6月 22日

サポートとトレーニング

TI E2E™ Forums (英語) では、TI のエンジニアからの技術サポートが活用できます

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください

TI 製品の品質、パッケージ、ご注文に関する質問は、TI サポートのページをご覧ください。

ビデオ