SLUA669B March 2013 – September 2023 LM5112 , LM5112-Q1 , LM5114 , LM5134 , LMG1020 , LMG1025-Q1 , SM74101 , TPS2818-EP , TPS2819-EP , TPS2828 , TPS2829 , UC1705 , UC1705-SP , UC1710 , UC2705 , UC3710 , UCC27321 , UCC27321-Q1 , UCC27322 , UCC27322-EP , UCC27322-Q1 , UCC27332-Q1 , UCC27511 , UCC27511A , UCC27511A-Q1 , UCC27512 , UCC27512-EP , UCC27516 , UCC27517 , UCC27517A , UCC27517A-Q1 , UCC27518 , UCC27518A-Q1 , UCC27519 , UCC27519A-Q1 , UCC27531 , UCC27531-Q1 , UCC27532 , UCC27532-Q1 , UCC27533 , UCC27536 , UCC27537 , UCC27538 , UCC27611 , UCC27614 , UCC27614-Q1 , UCC37321 , UCC37322 , UCC44273 , UCC57102 , UCC57102-Q1 , UCC57108 , UCC57108-Q1 , UCD7100
In many isolated power-supply applications, power MOSFETs are often arranged in some form of bridge configuration for optimization of the power switches and power transformer for greater efficiency. These bridge configurations create two classifications of switches: high-side (HS) and low-side (LS). Dedicated HS and LS gate-driver ICs, such as the UCC277xx, UCC272xx and LM510x families, offer an output for HS switches as well as an output for LS switches in a single IC.
In contrast, some applications see great benefit from using single-output gate drivers such as the UCC2753x or the isolated UCC53xx families instead of combining HS and LS into one half bridge driver. Single output drivers can be located closer to the power switches, enabling greater layout flexibility and fewer parasitics, leading to optimal switching performance.
All trademarks are the property of their respective owners.