16-pin (D) package image

UCC29950D ACTIVE

High Efficiency CCM PFC/LLC Combination controller

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC29950DR ACTIVE custom-reels CUSTOM Custom reel may be available
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
More UCC29950 information

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC29950

  • High Efficiency PFC and Half-Bridge Resonant LLC Combo Controller
  • Continuous Conduction Mode (CCM) Boost Power Factor Correction
  • Supports Self-Bias or Auxiliary (external) Bias Mode of Operation
  • PFC Loops Fully Internally Compensated
  • PFC Stage Design in 3 Easy Steps
    (design voltage feedback, current feedback and power stage)
  • Fixed 100-kHz PFC Frequency with Dithering for Ease of EMI Compliance
  • True Input Power Limit, Independent of Line Voltage
  • Fixed LLC Frequency Operating Range of 70 kHz to 350 kHz
  • Dead-Time Varied Across Load Range for LLC Half-Bridge Power Stage to Extend ZVS Range
  • Three-Level LLC Over-Current Protection
  • Hiccup Mode Operation for Continuous Overload and Short-Circuit Power Protection
  • Low Standby Power Consumption Enabled by Active Control of High-Voltage Start-Up MOSFET and X-Cap Discharge Function
  • Built In Soft-Start and Converter Sequencing to Simplify Design
  • AC Line Brownout Protection, with Fail Indicator
  • PFC Bus Over-Voltage and Under-Voltage Protection
  • Over-Temperature Protection
  • External Gate Drivers for Scalability with Power Level
  • SOIC-16 Package

Description for the UCC29950

The UCC29950 provides all the control functionality for an AC-to-DC converter with a CCM boost Power Factor Correction (PFC) stage followed by an LLC converter stage. The controller is optimized to allow ease of use.

Proprietary CCM PFC algorithms enable the system to achieve high efficiency, smaller converter size with high power factor. The integrated LLC controller enables a high-efficiency DC-to-DC conversion stage utilizing soft switching for low EMI noise. Integration of PFC control and LLC control in a combo controller allows the control algorithms to take advantage of information from both stages.

The controller includes a control circuit for start-up using a Depletion Mode MOSFET with internal device power management that minimizes external component requirements and helps lower system implementation costs.

To further reduce the standby power an X-Cap discharge circuit is integrated. The UCC29950 implements a complete suite of system protection functions, including AC line brownout, PFC bus under voltage PFC and LLC, over current and thermal shutdown.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC29950DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more