Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 40 | TUBE |
Features for the ISO7231M
- 25 and 150-Mbps Signaling Rate Options
- Low Channel-to-Channel Output Skew;
1 ns Maximum - Low Pulse-Width Distortion (PWD);
2 ns Maximum - Low Jitter Content; 1 ns Typical at 150 Mbps
- Low Channel-to-Channel Output Skew;
- Typical 25-Year Life at Rated Working Voltage
(See Application Note SLLA197 and Figure 19) - 4-kV ESD Protection
- Operate With 3.3-V or 5-V Supplies
- 3.3-V and 5-V Level Translation
- High Electromagnetic Immunity
(See Application Note SLLA181) - –40°C to 125°C Operating Range
- Safety and Regulatory Approvals
- 4000-VPK Isolation per DIN V VDE V 0884-10
and DIN EN 61010-1 - 2500 VRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A and
IEC 60950-1 End Equipment Standard
- 4000-VPK Isolation per DIN V VDE V 0884-10
Description for the ISO7231M
The ISO7230 and ISO7231 are triple-channel digital isolators each with multiple channel configurations and output enable functions. These devices have logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, these devices block high voltage, isolate grounds, and prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.