Packaging information
Package | Pins SO-MOD (DWE) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the AMC3330
- 3.3-V or 5-V single supply operation with integrated DC/DC converter
- ±1-V input voltage range optimized for voltage measurements with high input impedance
- Fixed gain: 2.0
- Low DC errors:
- Gain error: ±0.2% (max)
- Gain drift: ±45 ppm/°C (max)
- Offset error: ±0.3 mV (max)
- Offset drift: ±4 µV/°C (max)
- Nonlinearity: ±0.02% (max)
- High CMTI: 85 kV/µs (min)
- System-level diagnostic features
- Safety-related certifications:
- 6000-VPK reinforced isolation per DIN VDE V 0884-11 (VDE V 0884-11): 2017-01
- 4250-VRMS isolation for 1 minute per UL1577
- Meets CISPR-11 and CISPR-25 EMI standards
Description for the AMC3330
The AMC3330 is a precision, isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and separates sections of the system that operate on different common-mode voltage levels and protects low-voltage domains from damage.
The input of the AMC3330 is optimized for direct connection to high-impedance, voltage-signal sources such as a resistor-divider network to sense high-voltage signals. The integrated isolated DC/DC converter allows measurement of non-ground-referenced signals and makes the device a unique solution for noisy, space-constrained applications.
The excellent performance of the device supports accurate voltage monitoring and control. The integrated DC/DC converter fault-detection and diagnostic output pin of the AMC3330 simplify system-level design and diagnostics.
The AMC3330 is specified over the temperature range of –40°C to +125°C.