14-pin (NS) package image

CD4066BNS OBSOLETE

10-pA on-state leakage current, 20-V, 1:1 (SPST), 4-channel analog switch

CD4066BNS is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

CD4066BNSR ACTIVE 10-pA on-state leakage current, 20-V, 1:1 (SPST), 4-channel analog switch Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4066BNSR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More CD4066B information

Packaging information

Package | Pins SOP (NS) | 14
Operating temperature range (°C)
Package qty | Carrier 50 | TUBE

Features for the CD4066B

  • 15V digital or ±7.5V peak-to-peak switching
  • 125Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 5Ω over 15V signal-input range
  • On-state resistance flat over full peak-to-peak signal range
  • High on or off output-voltage ratio: 80dB typical at fis = 10kHz, RL = 1kΩ
  • High degree of linearity: <0.5% distortion typical at fis = 1kHz, Vis = 5Vp-p VDD – VSS ≥ 10V, RL = 10kΩ
  • Extremely low off-state switch leakage, resulting in very low offset current and high effective off-state resistance: 10 pA typical at VDD – VSS = 10V, TA = 25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit): 1012Ω typical
  • Low crosstalk between switches: –50dB typical at fis = 8MHz, RL = 1kΩ
  • Matched control-input to signal-output capacitance: reduces output signal transients
  • Frequency response, switch On = 40MHz typical
  • 100% tested for quiescent current at 20V
  • 5V, 10V, and 15V parametric ratings

Description for the CD4066B

The CD4066B device is a quad bilateral switch intended for the transmission or multiplexing of analog or digital signals. It is pin-for-pin compatible with the CD4016B device, but exhibits a much lower on-state resistance. In addition, the on-state resistance is relatively constant over the full signal-input range.

The CD4066B device consists of four bilateral switches, each with independent controls. Wide operating supply of 3V to 18V allows for use in a broad array of applications. The advantages over single-channel switches include peak input-signal voltage swings equal to the full supply voltage and more constant on-state impedance over the input-signal range. However, for sample-and-hold applications, the CD4016B device is recommended.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4066BNSR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more