Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CD74HC4066
- Wide analog-input-voltage range: 0 V – 10 V
- Low ON resistance:
- VCC = 4.5 V: 25 Ω
- VCC = 9 V: 15 Ω
- Fast switching and propagation delay times
- Low OFF leakage current
- Wide operating temperature range: –55°C to 125°C
- HC types:
- 2 V to 10 V operation
- High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V and 10 V
- HCT types:
- Direct LSTTL input logic compatibility, VIL= 0.8 V (maximum), VIH = 2 V (minimum)
- CMOS input compatibility, Il ≤ 1 µA at VOL, VOH
Description for the CD74HC4066
The ’HC4066 and CD74HCT4066 devices contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.
These switches feature the characteristic linear ON resistance of the metal-gate CD4066B device. Each switch is turned on by a high-level voltage on its control input.