14-pin (N) package image

CD74HCT4066E NOT RECOMMENDED FOR NEW DESIGNS

5-V, 1:1 (SPST), 4-channel analog switch with TTL inputs

Same as: CD74HCT4066E.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
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
More CD74HCT4066 information

Packaging information

Package | Pins PDIP (N) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CD74HCT4066

  • Wide analog-input-voltage range: 0 V – 10 V
  • Low ON resistance:
    • VCC = 4.5 V: 25 Ω
    • VCC = 9 V: 15 Ω
  • Fast switching and propagation delay times
  • Low OFF leakage current
  • Wide operating temperature range: –55°C to 125°C
  • HC types:
    • 2 V to 10 V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V and 10 V
  • HCT types:
    • Direct LSTTL input logic compatibility, VIL= 0.8 V (maximum), VIH = 2 V (minimum)
    • CMOS input compatibility, Il ≤ 1 µA at VOL, VOH

Description for the CD74HCT4066

The ’HC4066 and CD74HCT4066 devices contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These switches feature the characteristic linear ON resistance of the metal-gate CD4066B device. Each switch is turned on by a high-level voltage on its control input.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more