16-pin (DW) package image

ISO35TDW OBSOLETE

1-Mbps full-duplex 2.5-kVrms isolated RS-485 & RS-422 transceiver with integrated transformer driver

ISO35TDW is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
ISO35TDWR ACTIVE 1-Mbps full-duplex 2.5-kVrms isolated RS-485 & RS-422 transceiver with integrated transformer driver Replacement
Same functionality with different pin-out to the compared device.
ISO1432BDWR ACTIVE EMC protected, 12-Mbps, full-duplex, 5-kVrms isolated RS-485 & RS-422 transceiver This is a non-power integrated 12-Mbps device with higher isolation rating, increased transceiver EMC protection, wider supply range and stronger CMTI.

Pricing

Qty Price (USD)
1 99 $7.550
100 249 $6.155
250 999 $4.837
1,000 + 99,999,999 $4.103

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO35TDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $3.039 1 99 $5.592 100 249 $4.559 250 999 $3.583 1,000 + 99,999,999 $3.039

Export classification

*For reference only

  • US ECCN: EAR99

More ISO35T information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the ISO35T

  • Designed for RS-485 and RS-422 Applications
  • Signaling Rates up to 1 Mbps
  • 1/8 Unit Load – up to 256 Nodes on a Bus
  • Thermal Shutdown Protection
  • Typical Efficiency > 60% (I LOAD = 100 mA) - See SLUU470
  • Low-Driver Bus Capacitance 16 pF (Typical)
  • Fail-Safe Receiver for Bus Open, Short, Idle
  • Logic Inputs are 5-V Tolerant
  • 50-kV/µs Typical Transient Immunity
  • Bus-Pin ESD Protection
    • 16-kV HBM Between Bus-Pins and GND2
    • 6-kV HBM Between Bus-Pins and GND1
  • Safety and Regulatory Approvals
    • 4242 V PK Basic Insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500 V RMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Standards

Description for the ISO35T

The ISO35T is an isolated differential line transceiver with integrated oscillator outputs that provide the primary voltage for an isolation transformer. The device is a full-duplex differential line transceiver for RS-485 and RS-422 applications that can easily be configured for half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.

These devices are ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 4242V PK of isolation per VDE for 60s between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or near-by sensitive circuitry if they are of sufficient magnitude and duration. The ISO35T can significantly reduce the risk of data corruption and damage to expensive control circuits.

The ISO35T is specified for use from –40°C to 85°C.

Pricing

Qty Price (USD)
1 99 $7.550
100 249 $6.155
250 999 $4.837
1,000 + 99,999,999 $4.103

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ISO35TDWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $3.039 1 99 $5.592 100 249 $4.559 250 999 $3.583 1,000 + 99,999,999 $3.039

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more