16-pin (NFG) package image

LM13700N/NOPB OBSOLETE

Dual Transconductance Amplifier with Linearizing Diodes and Buffers

LM13700N/NOPB is no longer in production
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LM13700M/NOPB ACTIVE Dual Transconductance Amplifier with Linearizing Diodes and Buffers

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LM13700 information

Packaging information

Package | Pins PDIP (NFG) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 25 | TUBE

Features for the LM13700

  • gm Adjustable Over 6 Decades
  • Excellent gm Linearity
  • Excellent Matching Between Amplifiers
  • Linearizing Diodes for reduced output distortion
  • High Impedance Buffers
  • High Output Signal-to-Noise Ratio

Description for the LM13700

The LM13700 series consists of two current-controlled transconductance amplifiers, each with differential inputs and a push-pull output. The two amplifiers share common supplies but otherwise operate independently. Linearizing diodes are provided at the inputs to reduce distortion and allow higher input levels. The result is a 10-dB signal-to-noise improvement referenced to 0.5 percent THD. High impedance buffers are provided which are especially designed to complement the dynamic range of the amplifiers. The output buffers of the LM13700 differ from those of the LM13600 in that their input bias currents (and thus their output DC levels) are independent of IABC. This may result in performance superior to that of the LM13600 in audio applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more