8-pin (D) package image

LM833D OBSOLETE

Dual bipolar low noise (4.5 nV/rtHz), wide bandwidth (16 MHz) audio operational amplifier

LM833D is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM833DR ACTIVE Dual bipolar low noise (4.5 nV/rtHz), wide bandwidth (16 MHz) audio operational amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM833DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM833 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the LM833

  • Dual-Supply Operation: ±5 V to ±18 V
  • Low Noise Voltage: 4.5 nV/√Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low Total Harmonic Distortion: 0.002%
  • High Slew Rate: 7 V/µs
  • High-Gain Bandwidth Product: 16 MHz
  • High Open-Loop AC Gain: 800 at 20 kHz
  • Large Output-Voltage Swing: –14.6 V to 14.1 V
  • Excellent Gain and Phase Margins
  • Available in 8-Terminal MSOP Package
    (3.0 mm × 4.9 mm × 0.65 mm)
  • APPLICATIONS
    • HiFi Audio System Equipment
    • Preamplification and Filtering
    • Set-Top Box
    • Microphone Preamplifier Circuit
    • General-Purpose Amplifier Applications

All other trademarks are the property of their respective owners

Description for the LM833

The LM833 device is a dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. Dual amplifiers are utilized widely in audio circuits optimized for all preamp and high level stages in PCM and HiFi systems. The LM833 device is pin-for-pin compatible with industry-standard dual operation amplifiers. With addition of a preamplifier, the gain of the power stage can be greatly reduced to improve performance.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM833DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more