Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the LT1030
- Low Supply Voltage...±5 V to ±15 V
- Supply Current...500 uA Typical
- Zero Supply Current When Shut Down
- Outputs Can Be Driven ±30 V
- Output Open When Off (3-State)
- 10-mA Output Drive
- Outputs of Several Devices Can Be Connected in Parallel
- Meets or Exceeds the Requirements of ANSI EIA/TIA-232-F Specifications
- Designed to Be Interchangeable With Linear Technology LT1030
Description for the LT1030
The LT1030C is an EIA/TIA-232-F line driver that operates over a ±5-V to ±15-V supply-voltage range on low supply current. The device can be shut down to zero supply current. Current limiting fully protects the outputs from externally applied voltages of ±30 V. Since the output swings to within 200 mV of the positive supply and to within 1 V of the negative supply, supply-voltage requirements are minimized.
A major advantage of the LT1030C is the high-impedance output state when the device is off or powered down. This feature allows several different drivers on the same bus.
The device can be used as an EIA/TIA-232-F driver, micropower interface, or level translator, among others.
The LT1030C is characterized for operation from 0°C to 70°C.
The D package is available taped and reeled. Add the suffix R to the device type (i.e., LT1030CDR).