Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 2,000 | LARGE T&R |
Features for the MC3403
- Wide Range of Supply Voltages, Single Supply ...3 V to 36 V or Dual Supplies
- Class AB Output Stage
- True Differential Input Stage
- Low Input Bias Current
- Internal Frequency Compensation
- Short-Circuit Protection
- Designed to Be Interchangeable With Motorola MC3303, MC3403
Description for the MC3403
The MC3303 and the MC3403 are quadruple operational amplifiers similar in performance to the uA741, but with several distinct advantages. They are designed to operate from a single supply over a range of voltages from 3 V to 36 V. Operation from split supplies also is possible, provided the difference between the two supplies is 3 V to 36 V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC 1.5 V. Quiescent supply currents are less than one-half those of the uA741.
The MC3303 is characterized for operation from 40°C to 85°C, and the MC3403 is characterized for operation from 0°C to 70°C.