8-pin (P) package image

OPA604AP OBSOLETE

FET-Input, Audio Operational Amplifier

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More OPA604 information

Packaging information

Package | Pins PDIP (P) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the OPA604

  • LOW DISTORTION: 0.0003% at 1kHz
  • LOW NOISE: 10nV/Hz
  • HIGH SLEW RATE: 25V/µs
  • WIDE GAIN-BANDWIDTH: 20MHz
  • UNITY-GAIN STABLE
  • WIDE SUPPLY RANGE: VS = ±4.5 to ±24V
  • DRIVES 600 LOAD
  • DUAL VERSION AVAILABLE (OPA2604)
  • APPLICATIONS
    • PROFESSIONAL AUDIO EQUIPMENT
    • PCM DAC I/V CONVERTERS
    • SPECTRAL ANALYSIS EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIERS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

Description for the OPA604

The OPA604 is a FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.

New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA604 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the –25°C to +85°C temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more