Packaging information
| Package | Pins TSSOP (PW) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 150 | TUBE |
Features for the RC4558
- Wide common-mode and differential voltage ranges
- No frequency compensation required
- Low power consumption
- No latch-up
- Gain bandwidth product: 4MHz typical
- Gain and phase match between amplifiers
- Low noise: 6.5nV/√Hz typical at 10kHz
- Low distortion and noise: 0.0001% at 1kHz
Description for the RC4558
The RC4558 device is a dual general-purpose operational amplifier. The combination of the wide supply voltage range (10V to 30V), low noise (6.5nV/√Hz), and distortion performance (0.0001% THD+N) of the device allow the RC4558 to be used in various audio applications.
The high common-mode input voltage range and the absence of latch-up of the device are designed for voltage-follower applications. The internal frequency compensation of the device allows for stability without external components.