8-pin (D) package image

REF1004C-2.5 ACTIVE

2.5-V, 20-ppm/°C micropower voltage reference

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
REF35250QDBVR ACTIVE 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference Improved quiescent current

Pricing

Qty Price (USD)
1 99 $5.111
100 249 $4.478
250 999 $3.140
1,000 + 99,999,999 $2.530

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF1004C-2.5/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $1.786 1 99 $3.608 100 249 $3.161 250 999 $2.216 1,000 + 99,999,999 $1.786

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REF1004-2.5 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) 0 to 70
Package qty | Carrier 75 | TUBE

Pricing

Qty Price (USD)
1 99 $5.111
100 249 $4.478
250 999 $3.140
1,000 + 99,999,999 $2.530

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF1004C-2.5/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | $1.786 1 99 $3.608 100 249 $3.161 250 999 $2.216 1,000 + 99,999,999 $1.786

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more