8-pin (D) package image

SN65LBC176AQDG4 OBSOLETE

Differential Bus Transceivers

SN65LBC176AQDG4 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

SN65LBC176AQDR ACTIVE Differential Bus Transceivers Replacement

Pin-for-pin with same functionality to the compared device.

THVD1550DR ACTIVE 5-V RS-485 transceiver with ±18-kV IEC ESD protection

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LBC176AQDRG4 OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN65LBC176A information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C)
Package qty | Carrier 75 | TUBE

Features for the SN65LBC176A

  • Designed for signaling rates(1) up to 30 Mbps
  • Bus-Pin ESD protection exceeds 12 kV HBM
  • Compatible with ANSI standard TIA/EIA-485-A and ISO 8482:1987(E)
  • Low Skew
  • Designed for multipoint transmission on long bus lines in noisy environments
  • Very low disabled supply-current requirements: 700 mA maximum
  • Common mode voltage range of –7 V to 12 V
  • Thermal-shutdown protection
  • Driver positive and negative current limiting
  • Open-circuit failsafe receiver design
  • Receiver input sensitivity: ±200 mV Maximum
  • Receiver input hysteresis: 50 mV typical
  • Glitch-free power-up and power-down protection
  • Available in Q-temp automotive
    • High reliability automotive applications
    • Configuration control / print support
    • Qualification to automotive standards

(1)Signaling rate by TIA/EIA-485-A definition restrict transition times to 30% of the bit duration, and much higher signaling rates may be achieved using a different criteria (see the Typical Characteristics section).

Description for the SN65LBC176A

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A differential bus transceivers are monolithic, integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. They are designed for balanced transmission lines and are compatible with ANSI standard TIA/EIA-485-A and ISO 8482. The A version offers improved switching performance over its predecessors without sacrificing significantly more power.

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. The driver differential outputs and the receiver differential inputs connect internally to form a differential input /output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications. Very low device supply current can be achieved by disabling the driver and the receiver.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LBC176AQDRG4 OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more