Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 90 | TUBE |
Features for the SN74CBT3253
- TTL-Compatible Input Levels
Description for the SN74CBT3253
The SN74CBT3253 is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
1OE\, 2OE\, S0, and S1 select the appropriate B output for the A-input data.