Packaging information
| Package | Pins SOIC (D) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 40 | TUBE |
Features for the SN74CBT3257
- 5-
Switch Connection Between Two Ports - TTL-Compatible Input Levels
Description for the SN74CBT3257
The SN74CBT3257 is a 4-bit 1-of-2 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
Output-enable (OE)\ and select-control (S) inputs select the appropriate B1 and B2 outputs for the A-input data.