Packaging information
| Package | Pins SOIC (DW) | 24 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 25 | TUBE |
Features for the SN74CBT3383
- High-Bandwidth Data Path (Up to 200 MHz)
- Low and Flat ON-State Resistance (rON)
Characteristics Over Operating Range
(rON = 5 Ω Typical) - Control Inputs Can Be Driven by TTL or 5-V and
3.3-V CMOS Outputs - Bidirectional Data Flow With Near-Zero
Propagation Delay - Low Input and Output Capacitance Minimizes
Loading and Signal Distortion (Cio(OFF) = 6 pF
Typical) - VCC Operating Range From 4.5 V to 5 V
- Low Power Consumption (ICC= 50 µA Maximum)
Description for the SN74CBT3383
The SN74CBT3383 and SN54CBT3383 devices provide ten bits of high-speed TTL-compatible bus switching or exchanging. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
The devices operate as a 10-bit bus switch or a 5-bit bus exchanger, which provides swapping of the A and B pairs of signals. The bus-exchange function is selected when BX is high. The switches are connected when BE is low.