Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 75 | TUBE |
Features for the SN74CBTD3306
- 5-
Switch Connection Between Two Ports - TTL-Compatible Input Levels
- Designed to Be Used in Level-Shifting Applications
Description for the SN74CBTD3306
The SN74CBTD3306 features two independent line switches. Each switch is disabled when the associated output-enable (OE\) input is high. A diode to VCC is integrated on the chip to allow for level shifting between 5-V inputs and 3.3-V outputs.