Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 70 | TUBE |
Features for the SN74LV273A
- Operation of 2-V to 5.5-V V CC
- Maximum t pd of 10.5 ns at 5 V
- Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
- I off supports partial-power-down mode operation
- Supports mixed-mode voltage operation on all ports
- Latch-up performance exceeds 250 mA per JESD 17
Description for the SN74LV273A
The SN74LV273A device is an octal D-type flip-flop designed for 2-V to 5.5-V V CC operation.