28-pin (PW) package image

THS1030CPWR OBSOLETE

10-bit, 30-MSPS analog-to-digital converter (ADC)

OBSOLETE Custom reel may be available
THS1030CPWR is no longer in production
open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ADS825E ACTIVE 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC)

Pricing

Qty Price (USD)
1 99 $10.490
100 249 $8.552
250 999 $6.721
1,000 + 99,999,999 $5.701

Export classification

*For reference only

  • US ECCN: EAR99

More THS1030 information

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) 0 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the THS1030

  • 10-Bit Resolution, 30 MSPS Analog-to-Digital Converter
  • Configurable Input: Single-Ended or Differential
  • Differential Nonlinearity: ±0.3 LSB
  • Signal-to-Noise: 57 dB
  • Spurious Free Dynamic Range: 60 dB
  • Adjustable Internal Voltage Reference
  • Out-of-Range Indicator
  • Power-Down Mode
  • Pin Compatible With TLC876

Description for the THS1030

The THS1030 is a CMOS, low-power, 10-bit, 30MSPS analog-to-digital converter (ADC) that can operate with a supply range from 3 V to 5.5V. The THS1030 has been designed to give circuit developers flexibility. The analog input to the THS1030 can be either single-ended or differential. The THS1030 provides a wide selection of voltage references to match the user's design requirements. For more design flexibility, the internal reference can be bypassed to use an external reference to suit the dc accuracy and temperature drift requirements of the application. The out-of-range output is used to monitor any out-of-range condition in THS1030's input range.

The speed, resolution, and single-supply operation of the THS1030 are suited for applications in STB, video, multimedia, imaging, high-speed acquisition, and communications. The speed and resolution ideally suit charge-couple device (CCD) input systems such as color scanners, digital copiers, digital cameras, and camcorders. A wide input voltage range between REFBS and REFTS allows the THS1030 to be applied in both imaging and communications systems.

The THS1030C is characterized for operation from 0°C to 70°C, while the THS1030I is characterized for operation from –40°C to 85°C.

Pricing

Qty Price (USD)
1 99 $10.490
100 249 $8.552
250 999 $6.721
1,000 + 99,999,999 $5.701

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more