Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 105 |
| Package qty | Carrier 75 | TUBE |
Features for the TL3472
- Wide gain-bandwidth product: 4.5MHz
- Fast settling time 2µs to 0.1%
- Wide-range single-supply operation: 4V to 36V
- Wide input common-mode range includes ground (VCC–)
- Output short-circuit protection
Description for the TL3472
Quality, low-cost fabrication with remarkable design concepts is employed for the TL3472 operational amplifier. This device offers 4.5MHz of gain-bandwidth product, and fast settling time. Although the TL3472 can be operated from split supplies, device is particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC−). This device exhibits high input resistance, low input offset voltage, and high gain. This low-cost amplifier is an alternative to the MC33072 and the MC34072 operational amplifiers.