Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 75 | TUBE |
Features for the TLE2081
- Direct upgrades to TL05x, TL07x, and TL08x operational amplifiers
- Greater than twice the bandwidth (10MHz) than TL08x
- Wider supply rails increase dynamic signal range to ±19V
Description for the TLE2081
The TLE208xA family is offered in a range of package options and temperature ranges, coming in a single, dual or quad package, with a maximum temperature range of –55°C to 125°C. For more information, see .