Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 90 | TUBE |
Features for the TLV2434
- Output swing includes both supply rails
- Extended common-mode input voltage range:
- 0V to 4.5V (minimum) with 5V single supply
- No phase inversion
- Low Noise: 18nV/√Hz typical at f = 1kHz
- Low input offset voltage 950µV max at TA = 25°C (TLV243xA)
- Low input bias current: 1pA typ
- Very low supply current: 125µA per channel maximum
- 600Ω output drive
- Automotive version available: TLV243x-Q1
Description for the TLV2434
The TLV243x and TLV243xA are low-voltage operational amplifiers from Texas Instruments. The common-mode input voltage range for each device is extended over the typical CMOS amplifiers making them an excellent choice for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This feature satisfies most design requirements without paying a premium for rail-to-rail input performance. These devices also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. These devices are fully characterized for 3V and 5V supplies, and are optimized for low-voltage operation. The TLV243x and TLV243xA only require 100µA (typical) of supply current per channel, making these devices an excellent choice for battery-powered applications. The TLV243x also have increased output drive over previous rail-to-rail operational amplifiers and are able to drive 600Ω loads for telecom applications.