TPA3126D2EVM TPA3126D2 Inductor Free 50W Stereo (BTL) Class-D Audio Amplifier Evaluation Module angled board image

TPA3126D2EVM

TPA3126D2 Inductor Free 50W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

Pricing

Qty Price
+

Features for the TPA3126D2EVM

  • Supports Multiple Output Configurations
    • 2 × 70 W Into a 4-O BTL Load at 24 V, with 10% THD
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • Up to 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes
  • Programmable Power Limit

Description for the TPA3126D2EVM

The TPA3126D2EVM allows for the evaluation of the TPA3126D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 50W per channel.

Pricing

Qty Price
+