7-pin (KTW) package image

TPS74401KTWR ACTIVE

3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: TPS74401KTWRG3, TPS74401KTWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-245C-168 HR
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
More TPS74401 information

Packaging information

Package | Pins TO-263 (KTW) | 7
Operating temperature range (°C) -40 to 125
Package qty | Carrier 500 | LARGE T&R

Features for the TPS74401

  • Input voltage range: 1.1V to 5.5V
  • Adjustable start-up in-rush control
  • 1% accuracy over line, load, and temperature
  • VBIAS permits low VIN operation with good transient response

  • Adjustable output: 0.8V to 3.6V
  • Ultra-low dropout:
    • 115mV (typical, legacy chip) at 3.0A
    • 120mV (typical, new chip) at 3.0A
  • Stable with any or no output capacitor (legacy chip)
  • Stable with any output capacitor ≥2.2µF (new chip)

  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • Packages:
    • 5mm × 5mm × 1mm VQFN (RGW)
    • 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)

Description for the TPS74401

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more