Packaging information
| Package | Pins VQFN (RGR) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS74401
- Input voltage range: 1.1V to 5.5V
- Adjustable start-up in-rush control
- 1% accuracy over line, load, and temperature
-
VBIAS permits low VIN operation with good transient response
- Adjustable output: 0.8V to 3.6V
- Ultra-low dropout:
- 115mV (typical, legacy chip) at 3.0A
- 120mV (typical, new chip) at 3.0A
- Stable with any or no output capacitor (legacy chip)
-
Stable with any output capacitor ≥2.2µF (new chip)
- Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
- Packages:
- 5mm × 5mm × 1mm VQFN (RGW)
- 3.5mm × 3.5mm VQFN (RGR), and DDPAK-7 (legacy chip)
Description for the TPS74401
The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management option for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. Complete flexibility lets the user configure a plan that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.
A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The device is stable without an output capacitor (legacy chip) or with any type of capacitor ≥ 2.2µF (new chip). The device is fully specified from TJ = –40°C to +125°C.