Packaging information
| Package | Pins SOT-23 (DBV) | 5 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS793
- Low-dropout regulator with enable
- Available in fixed-voltage versions:
- 1.8V to 4.75V (legacy chip)
- 1.8V to 3.3V (new chip)
- Adjustable output voltage range: 1.22V to 5.5V
- Low noise:
- 55µVRMS (legacy chip)
- 69µVRMS (new chip)
- Fast start-up time:
- 50µs (legacy chip)
- 500µs (new chip)
- Very-low dropout voltage: 112mV (typ)
- For a more updated portfolio device, see the TPS7A20
Description for the TPS793
The TPS793 is a low-dropout (LDO) voltage regulators that features high power-supply rejection ratio (PSRR), and offers excellent line and load transient responses. This device is stable with a small 2.2µF ceramic capacitor on the output. The TPS793 offers low dropout voltages for example, 112mV (typical) at 200mA. The low output noise and great PSRR makes this device suitable to power sensitive analog loads. The TPS793 offers a flexible option for post regulation with the adjustable capability.