Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 90 | TUBE |
Features for the TRS202E
- IEC61000-4-2 (Level 4) ESD protection for RS-232 bus pins:
- ±8kV Contact discharge
- ±15k-V Air-gap discharge
- ±15kV Human-body model
- Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
- Operates at 5V VCC supply
- Operates Up to 120kbit/s
- External capacitors: 4 × 0.1µF or 4 × 1µF
- Latch-up performance exceeds 100mA per JESD 78, class II
Description for the TRS202E
The TRS202E consists of two line drivers, two line receivers, and a dual charge-pump circuit. TRS202E has IEC61000-4-2 (Level 4) ESD protection pin-to-pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5V supply. The device operates at data signaling rates up to 120kbit/s and a maximum of 30V/µs driver output slew rate.