Voltage-sensing solutions
Measure AC and DC voltages with higher accuracy and reliablity
Enable more accurate voltage sensing for safe and efficient power conversion, motor control and battery monitoring
Our wide portfolio of isolated and non-isolated voltage-sensing solutions enables accurate AC and DC voltage measurement to maximize system performance. With high levels of integration, our solutions help reduce external component count, saving board space and system costs. Building on decades of innovation, our voltage-sensing technology delivers more accurate measurements for precise control and protection in your designs.
Skip to the voltage-sensing technology on this page:
Why choose TI for your voltage-sensing design?
Best-in-class accuracy
Our voltage sensing solutions provide very low temperature and lifetime drift, enabling designers to achieve voltage measurements with accuracy error of less than 1% without calibration.
Built to maximize performance and reliability
Enable reliable performance with bandwidths as high as 400kHz, low propagation delay and high electromagnetic compatibility immunity.
Scalable portfolio
From cost-optimized to high-performance solutions, our portfolio give you the flexibility to choose the right part for your design.
Simpler design
Streamline board layout and design by reducing the number of external components, and save manufacturing time and costs by eliminating the need for system-level calibration.
Isolated voltage-sensing solutions
Increase system efficiency and reduce board space with our integrated high-voltage resistors
High-voltage resistors integrate the high-voltage resistor ladder into our isolated amplifier and modulator devices.
Benefits:
- Saves system-level costs and reduces solution size up to 50% by removing the need for as many as 15 external high-voltage resistors.
- Saves manufacturing time and costs by eliminating the need for system-level calibration.
- Features very low temperature and lifetime drift compared to discrete resistors, enabling designers to achieve voltage measurements with accuracy error <1% without the calibration that external resistors require.
Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators (Rev. A)
Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)
Featured products for integrated high-voltage resistor
Eliminate the need for an external high-side supply with our single-supply isolated converters
Our portfolio includes isolated amplifiers and modulators with a fully integrated, isolated DC/DC converter that enables single-supply operation from the low-side of the device.
Benefits:
- Measuring non-ground referenced signals such as phase-to-phase measurements creates a novel solution for noisy space-constrained applications.
- Removing the external high-side supply helps simplify designs and reduces board space.
How solid-state relays simplify insulation monitoring designs in high-voltage applications
Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
Simplify your isolated current and voltage sensing designs with single-supply isol
Featured products for integrated power
Interface directly with your microcontroller (MCU) and remove the need for external components
Our isolated voltage-sensing devices have two single-ended output options: fixed gain and ratiometric (variable) gain.
Benefits:
- Fixed-gain and ratiometric single-ended output devices integrate the differenitial to single-ended operational amplifier to reduce solution size and system costs, enabling direct interface with the MCU.
- Ratiometric single-ended output devices can vary the output swing of the isolated voltage-sensing amplifier to match the swing of the analog-to-digital converter (ADC) inside the MCU, increasing measurment resolution and allowing for the full use of the ADC's dynamic range.
Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing App
Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)
Featured products for single-ended output
Explore our portfolio of isolated voltage-sensing amplifiers and modulators
Our differential-output isolated voltage-sensing amplifiers provide:
- High signal integrity in noisy environments.
- High common-mode transient immunity for reliable operation.
- Multisource solutions.
High-Accuracy Isolated Voltage Measurement in HEV/EV Subsystems Using AMC1311-Q1
Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C)
Comparing Isolated Amplifiers and Isolated Modulators (Rev. B)
Featured products for differential output
Select between reinforced, basic and functional isolation amplifiers and modulators
Our isolated voltage-sensing devices are availabe in three different isolation ratings: functional, basic and reinforced.
Benefits:
- Functional isolation devices support 1mm of creepage and clearance and a 200VRMS working voltage.
- Basic isolation devices support 4mm creepage and clearance and a 800VRMS working voltage.
- Reinforced isolation devices support 8.5mm creepage and clearance and 1,500VRMS working voltage.
- Wide-body package reinforced isolation devices support 15.7mm creepage and 14.7mm clearance with a 2,000VRMS working voltage.
TI's First Isolated Amplifiers With Ultra-Wide Creepage and Clearance
Understanding isolation terminology and relevance
Featured products for multiple isolation ratings
Discover featured applications
Design smaller, more affordable and more efficient EV systems with our integrated voltage-sensing solutions
In DC/DC converters, onboard chargers, traction inverters and battery management systems, our isolated voltage-sensing devices help maximize driving range and improve power efficiency. Increase the accuracy of your measurements by conducting AC voltage sensing in the power factor correction stage, DC voltage sensing and contactor sensing.
Featured resources
- TIDM-02014 – High-power, high-performance automotive SiC traction inverter reference design
- PMP22650 – GaN-based, 6.6-kW, bidirectional, onboard charger reference design
- TIDA-01606 – 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
- AMC0386-Q1 – Automotive AC-input isolated modulator with integrated resistive divider and external clock
- AMC0311R-Q1 – Automotive, 2V input reinforced isolated amplifier with ratiometric output for DC voltage sensing
- AMC0330R-Q1 – Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
- AMC038XEVM – AMC038x evaluation module
- DIYAMC-0-EVM – Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
Taking high-accuracy voltage measurements in AC and DC chargers and ESSs enhances power delivery and prevents power dissipation
In electric vehicle chargers, energy storage systems (ESSs) and solar energy systems, our isolated voltage-sensing devices help improve charging accuracy and reduce power losses. Increase the accuracy of your measurements by conducting AC voltage sensing during the power factor correction stage, DC voltage sensing and contactor sensing.
Featured resources
- TIDA-01606 – 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design
- TIDA-010933 – 1.6kW, bidirectional micro inverter based on GaN reference design
- TIDA-010232 – AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
- AMC0386-Q1 – Automotive AC-input isolated modulator with integrated resistive divider and external clock
- AMC0311R-Q1 – Automotive, 2V input reinforced isolated amplifier with ratiometric output for DC voltage sensing
- AMC0330R-Q1 – Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
- AMC038XEVM – AMC038x evaluation module
- DIYAMC-0-EVM – Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
Maximize motor and power efficiency, optimize system cost and improve reliability using our isolated voltage-sensing solutions
In motor-drive systems such as AC inverters and servo drives, our isolated voltage-sensing devices help improve motor control and power efficiency. Conduct AC voltage sensing in AC inverters supplied from the grid and DC voltage sensing in servo drives and AC inverters across the DC-link.
Featured resources
- TIDA-01541 – High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters
- TIDA-010255 – 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives
- TIDA-00366 – Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection
- AMC0386-Q1 – Automotive AC-input isolated modulator with integrated resistive divider and external clock
- AMC0311R-Q1 – Automotive, 2V input reinforced isolated amplifier with ratiometric output for DC voltage sensing
- AMC0330R-Q1 – Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
- AMC038XEVM – AMC038x evaluation module
- DIYAMC-0-EVM – Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module
- Isolated Voltage Sensing in AC Motor Drives – Analog Design Journal
Non-isolated voltage-sensing solutions
Achieve accurate high-voltage sensing with precision resistor pairs
Our integrated circuit-packaged high-voltage resistor dividers enable precise attenuation of high voltages, allowing safe implementation with low-voltage components downstream.
Single-chip attenuation reduces overall solution size and improves accuracy with a specified maximum ratiometric drift and fewer points of exposure, resulting in reduced board-level leakage compared to chains of individual resistors. Our precision-matched resistor portfolio also includes networks for creating discrete differential amplifiers, ensuring high precision in differential to single-ended conversions.
Featured products for high voltage
Measure voltages relative to ground
Single-ended voltage sensing involves measuring a voltage signal relative to a common ground reference. It offers a straightforward way to buffer or amplify a signal with minimal complexity. Our amplifiers are designed for accurate and reliable single-ended voltage sensing in both high-precision and cost-sensitive applications.
Differential to single-ended conversion with wide common-mode voltage for precision sensing
Our difference amplifiers enable differential input to single-ended output conversion in high-voltage precision sensing applications by supporting a wide common-mode range of up to ±275V and unity-gain operation. These amplifiers achieve accurate performance with low gain error and high common-mode rejection by integrating thin-film precision resistors and proprietary e-Trim™ technology.
High common-mode differential input voltage to ±10-V ADC input circuit (Rev. A)
Supporting High Voltage Common Mode Using Difference Amplifier
Supporting High Voltage Common Mode Using Difference Amplifier
Optimize your system with power monitoring across a wide common-mode range
Reduce system size and cost while maintaining high performance. Our digital power monitors can measure voltage, current, power, energy and charge in a single-chip solution. The portfolio includes versions with alert functionality, the ability to conduct multidecade current sensing from 1,000A to 100mA, or an integrated shunt using our EZShunt™ technology.
Our power metrology analog-to-digital converters (ADCs) support accurate and simultaneous sampling of multiple channels, while offering wide dynamic range and low power.
Energy and Power Monitoring with Digital Current Sensors
How EZShunt Technology Simplifies and Reduces Error in Shunt-Based Designs
Featured products for power monitoring
Voltage sensing for protection against overvoltage, undervoltage and transient spikes
Voltage sensing for protection helps safeguard voltage measurement systems from potential damage and inaccuracies. It includes overvoltage protection to manage excessive voltage levels, undervoltage protection to maintain system reliability during voltage drops, and transient protection to shield against fast spikes or surges.
Our portfolio includes high-speed amplifiers, comparators and amplifiers with integrated references, offering rapid response and precise measurement capabilities for demanding applications.
Designing CC-CV Feedback Circuits With the TL103WB
Overvoltage protection with comparator circuit
How to Protect 48-V Batteries from Overcurrent and Undervoltage
Learn about related technologies
Achieve superior reliability with devices designed to address the demands of high-voltage systems.
Achieve accurate and fast current sensing in isolated
and non-isolated systems.