Texas Instrument offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be chosen from any of the following three popular sizes: 1206, 0805, and, 0603. The op amp can then be tested under the conditions of your choice.
The 551012922-001 Evaluation Board allows quick and easy evaluation of the part. You need only supply an analog input signaland a power supply to the evaluation board.
Features
- Universal for all low voltage, low power op amps.
- Dual sided layout for different pin-outs.
- Accommodates components of any of these sizes:
1206
0805
0603 - Quick and easy evaluation.