TLV521

ACTIVE

Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier

alarmNotifications Order now

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.006 Slew rate (typ) (V/µs) 0.0029 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00035 Vn at 1 kHz (typ) (nV√Hz) 300 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 100 Iout (typ) (A) 0.012 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0005 Input common mode headroom (to positive supply) (typ) (V) 0.00035 Output swing headroom (to negative supply) (typ) (V) 0.002 Output swing headroom (to positive supply) (typ) (V) -0.003
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.006 Slew rate (typ) (V/µs) 0.0029 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.00035 Vn at 1 kHz (typ) (nV√Hz) 300 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.5 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 100 Iout (typ) (A) 0.012 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.0005 Input common mode headroom (to positive supply) (typ) (V) 0.00035 Output swing headroom (to negative supply) (typ) (V) 0.002 Output swing headroom (to positive supply) (typ) (V) -0.003
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Unmatched Price Performance
  • For VS = 3.3 V, Typical Unless Otherwise Noted
    • Ultra-low Supply Current
      • 350 nA Typical, 500 nA Maximum
    • Wide Operating Voltage Range 1.7 V to 5.5 V
    • Low TCVOS 1.5 µV/°C
    • VOS 3 mV (Max)
    • Input Bias Current 1 pA
    • PSRR 100 dB
    • CMRR 90 dB
    • Open-Loop Gain 110 dB
    • Gain Bandwidth Product 6 kHz
    • Slew Rate 2.5 V/ms
    • Input Voltage Noise at f = 100 Hz 300 nV/√Hz
    • Temperature Range –40ºC to 125°C
    • Rail to Rail Input and Output (RRIO)
  • Unmatched Price Performance
  • For VS = 3.3 V, Typical Unless Otherwise Noted
    • Ultra-low Supply Current
      • 350 nA Typical, 500 nA Maximum
    • Wide Operating Voltage Range 1.7 V to 5.5 V
    • Low TCVOS 1.5 µV/°C
    • VOS 3 mV (Max)
    • Input Bias Current 1 pA
    • PSRR 100 dB
    • CMRR 90 dB
    • Open-Loop Gain 110 dB
    • Gain Bandwidth Product 6 kHz
    • Slew Rate 2.5 V/ms
    • Input Voltage Noise at f = 100 Hz 300 nV/√Hz
    • Temperature Range –40ºC to 125°C
    • Rail to Rail Input and Output (RRIO)

The TLV521 350 nA nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV521 has a carefully designed CMOS input stage enabling very low Ibias of 1 pA, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like Megaohm resistance, high-impedance photodiode and charge sense situations. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones and RFID readers.

The TLV521 is offered in the 5-pin SC70 package, and operates from –40°C to 125°C.

The TLV521 350 nA nanopower op amp offers optimum price performance in TI’s nanopower family of operational amplifiers. The TLV521 has a carefully designed CMOS input stage enabling very low Ibias of 1 pA, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like Megaohm resistance, high-impedance photodiode and charge sense situations. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones and RFID readers.

The TLV521 is offered in the 5-pin SC70 package, and operates from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV8541 ACTIVE Single, 3.6-V, 8-kHz, ultra-low quiescent current (550-nA), RRIO operational amplifier Higher GBW (0.008 MHz), faster slew rate (0.0035 V/us), lower noise (264 nV/√Hz), higher output current (30 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV521 NanoPower, 350nA, RRIO, CMOS Input, Operational Amplifier datasheet PDF | HTML 20 May 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

551012922-001 — SC-70 Amplifier Universal Evaluation Board

Texas Instrument offers this blank universal Evaluation Board to help you evaluate the performance of any low voltage, low power operational amplifier that is offered in the SC-70 package. Resistors, capacitors, or any other components can be easily mounted on this board. These components can be (...)

User guide: PDF
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Evaluation board

TPS63802HDKEVM — TPS63802HDKEVM - Hardware Development Kit

The TPS63802HDKEVM is a universal development tool designed to help the users easily and quickly evaluate and test the most common buck-boost converter use-cases. The use-cases include backup power, input current limit, LED driver, digital voltage scaling, bypass mode and precise enable. The user (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV521 PSpice Model

SNOM579.ZIP (4 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP30693 — Supercapacitor backup power supply with current limit and active cell balancing reference design

This reference design automatically provides a back-up voltage during a power interruption. It manages the charging of supercapitors and provides reverse blocking protection. The maximum supercapacitor charging current and voltage can be adjusted. When the input voltage fails a buck-boost (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators

This reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester-encoded (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives

This three-phase, compact power stage reference design for industrial drives, which uses a UCC53xx gate driver to support basic capacitive isolation requirements, provides an increased lifespan and better propagation delay match over optocouplers to minimize inverter deadband distortions and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos