ADS1192ECG-FE

ADS1192 Performance Demonstration Kit

ADS1192ECG-FE

Order now

Overview

The ADS1x9xECG FE is a demonstration kit for the ADS1192 and ADS1292, a two channel, simultaneous sampling, 16-bit or 24-bit, delta-sigma(ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS1192 and ADS1292 chips incorporate all of the features that are commonly required in medical electrocardiogram (EKG/ECG) and electroencephalogram (EEG) applications. The ADS1x9xECG-FE is equipped with a MSP430F5529 micro-controller giving the user all the circuitry needed to run the ADC. The board can be used with a variety of patient simulators and allows the user to take advantage of the flexible input multiplexer which can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Software is available from Texas Instruments to allow the evaluation platform to run with a PC user interface.

The ADS1192ECG-FE uses the ADS1192 which is a 2 channel version of the ADS1191 with the same core functionality and the same package variants. Disable and ignore channel 2 of the ADS1192 on the ADS1192ECG-FE to evaluate the performance and functionality of the ADS1191.

Features
  • Easy-to-use evaluation software for Microsoft™ Windows XP or Windows 7
  • Built-in analysis tools including oscilloscope, FFT, and histogram displays
  • Flexible input configurations
  • Digital Low Pass, High Pass, and 50/60Hz notch filters for post processing
  • Real time data streaming from the demo board to the PC
  • Ability to export data in simple test files for post processing
Biosensing AFEs
ADS1191 16-bit, 1-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1192 16-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications ADS1292 24-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications
Download View video with transcript Video

Get started

  1. Order ADS1192ECG-FE
  2. Download the ADS1x9xECG-FE user's guide

Order & start development

Evaluation board

ADS1192ECG-FE — ADS1192 Performance Demonstration Kit

Buy from a distributor
Support software

ADS1X92XEVM-SW — Software for ADS1x92xECG-FE

lock = Requires export approval (1 minute)
alarmNotifications
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* User guide ADS1x9xECG-FE User's Guide (Rev. A) 04 Apr 2012
Certificate ADS1192ECG-FE EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet Low-Power, 2-Channel, 16-Bit Analog Front-End for Biopotential Measurements datasheet (Rev. A) 04 Sep 2012
User guide ADS1292 User's Guide 14 Dec 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos